Rosemount™ CT5400 Continuous Gas Analyzer

Rosemount

Rosemount™ CT5400 Continuous Gas Analyzer

Rosemount

Emerson" s Rosemount CT5400 is a multicomponent QCL, TDL analyser designed for gas processing and emission monitoring applications. Extremely versatile and configurable, it can hold up to six laser modules and measure up to twelve components simultaneously with an enhanced dynamic range from sub ppm to % levels.

Specifications

Repeatability
± 1%
Linearity
R2>0.999
Ambient Temperature
0 °C to 45 °C (32 °F to 113 °F)
Power Supply
110 VAC 60 Hz/240 VAC 50 Hz
Dimensions
482.6 mm x 672.4 mm x 221.5 mm (19 in. x 26.47 in. x 8.72 in.)
Weight
31 kg (68.34 lbs)
Sample Gas Temperature
+20 to 190 °C (68 to 374 °F) factory set
Humidity Range
Maximum 95 % RH
Certifications/Approvals
Safe Area / General Purpose
Communication Protocol
Communication interface Modbus over TCP, RTU [option], 10/100 Base T Ethernet, Fiber [option]
Input Signal
Analog signal in 4–20 mA signal input (option)
Output Signal
Analog signal out 4–20 mA (1 per measurement) (maximum 12) • Digital signal out Modbus over TCP/IP or RS-232
Ports
Inlet gas port connector 6 mm or ¼ inch Swagelok type (specify on order) • Outlet gas port connector 6 mm or ¼ inch Swagelok type (specify on order)

Features

  • Multi-component QCL/TDL analyzer
  • Measures up to twelve components simultaneously
  • Field serviceable modular confi gurations for up to six lasers
  • Embedded ARM processor for fully autonomous intelligent
  • operation
  • Enhanced dynamic range from sub ppm to %

Documents & Drawings