Incus Ultrasonic Gas Leak Detector Wide Area Coverage for Pressurized Gas Leaks

Rosemount

Incus Ultrasonic Gas Leak Detector Wide Area Coverage for Pressurized Gas Leaks

Rosemount

The Incus is an advanced gas leak detection system utilizing four ultra-sensitive acoustic sensors which constantly monitor wide areas for ultrasound generated from the release of pressurized gas. Ideally suited for monitoring well ventilated outdoor environments, the Incus has been engineered to withstand even the most extreme conditions and is unaffected by inclement weather, wind, leak direction, and gas dilution or stratification.

Specifications

Time Constant / Response
Instantaneous (< 1 s - speed of sound)
Ambient Temperature
-40 °C to +85 °C (-40 °F to +185 °F), option -55 °C (-67 °F), NOT c FM us approved
Enclosure Rating
AISI 316 Stainless Steel
Mounting
AISI 316 Stainless Steel (included)
Power Supply
15 - 30 Vdc (24Vdc)
6 W - standard operation
Certifications/Approvals
IECEx ITS 10.0004X • ATEX Ex d ib IIB+H2T4 Gb (Tamb -40 °C to +85 °C); (Tamb -55 °C to +85 °C) option • c FM us CL1 Division 1, GP B, C, D T4 • CL1 Zone I, AEx/Ex d ib IIB+H2 T4 • EAC RU C-GB.??04.B.00297
Certifications/Approvals
KOSHA: 14-KB4BO-0294X • INMETRO UL-BR 15.0063X • ABS: 13-LD1021861 • DNV: A-13745 • SIL 2 suitable • EMC: EN 50270 2006, EN 61000-6-3 2007, EN 61000-6-2 2005
Weight
18 kg (40 lbs)
Warranty
18 months after shipment or 12 months after installation, whichever comes first

Features

  • Instantaneous response to all gas leaks (toxic, combustible, or inert)
  • No calibration required
  • Quad sensing heads provide the widest overall detection range available on the market: 2 to 40 meters (7 to 130 feet)
  • Each sensor is completely free of moving parts and will not age, drift, or ever need replacing under normal operating conditions
  • Operates in extreme temperatures: -40°F to 185°F (-40°C to 85°C)
  • Automated electronic self-test offers failsafe operation
  • 4–20 mA analog or stepped, “multi-drop” RS-485 digital interface, and HART® communication protocol
  • Certified worldwide for hazardous locations: IECEx, ATEX, c FM us, EAC, KOSHA, INMETRO, ABS, DNV
  • Innovative mapping tool helps optimize coverage for a target risk
  • Programmable time delays screen intermittent unwanted alarm sources

Documents & Drawings