Marine I/O and Fieldbus Modules

Rosemount

Marine I/O and Fieldbus Modules

Rosemount

For superior marine tank management system performance, you deserve the intelligent flexibility of I/O and Fieldbus Modules. Designed to provide a means of constructing a local cluster of I/O devices, consisting of a single or multiple intelligent and programmable units. Any number of I/O modules of any type, can be clipped together to form the local requirement. Each module is an intelligent terminal block, so no additional internal wiring is required for I/O signals.

Specifications

Power Supply
18 to 23 VDC
Weight
With base modules approx 140 grams
Operating Temperature
- 25° C to +70° C
Storage Temperature
- 40° C to +85° C
Interface
To all PD Controllers
Mounting
DIN rail

Features

  • Innovative design provides highly flexible means of constructing a local cluster of I/O devices
  • Virtually any number of I/O modules of any desired type, can be clipped together to form the local requirement
  • Operations and control for valves and pumps
  • Gauging and calculations for tank contents
  • Measurement and calculations for draft, trim and heel
  • Interface capabilities with loading / stability computer and ISC (Integrated Ship Control) system
  • Fiber optic pipes mounted on each side mean minimum wiring is required
  • Ability to add local programmability and gateways ensures that the Multi-master, Multi-net facilities offered by the P-NET Fieldbus protocol can be fully utilized
  • Robust design and housing built for harsh marine operation
  • Meets requirements for all major industry classifications

Documents & Drawings

Training & Services