Net Safety Millennium II Dual Channel Transmitter

Rosemount

Net Safety Millennium II Dual Channel Transmitter

Rosemount

The Millennium II (M22) dual channel universal transmitters have been engineered from the ground-up to include the innovative features that managers and operators in the field demand, while providing rock solid day-to-day operation, even in the most extreme conditions. The Millennium II redefines what you expect from a fixed gas detection solution.

Specifications

Ambient Temperature
• -67 °F to +185 °F (-55 °C to +85 °C ) - Stainless steel
• -58 °F to +185 °F (-50 °C to+85 °C ) - Stainless steel (North American explosion-proof certification)
• -40 °F to +185 °F (-40 °C to +85 °C ) – Aluminum
Measurement Range
Humidity Range: 0–95 % RH non condensing
Power Supply
2.4 W @ 24 VDC (average - varies by sensor types/quantities)
Enclosure Rating
IP66 (Aluminum), IP67 (Stainless Steel), IP64 (with sensors) Type 4X
Certifications/Approvals
FM6320, ANSI/ISA 12.13.01, CSA 22.2 No. 152:2006, IECEx
Mounting
Surface Mount/Pipe Mount/Duct Mount
 
Weight
Aluminum: 5.5 lbs (2.5 kg), Stainless steel: 7.0 lbs (3.2 kg)
 
Warranty
3 years
Weight
Aluminum: 5.5 lbs (2.5 kg), Stainless steel: 7.0 lbs (3.2 kg)
 
Warranty
3 years

Features

  • One transmitter for two detection points
  • Universal Transmitter — compatible with all sensor types (infrared, catalytic bead, and electrochemical)
  • Wide voltage range allows for greater stability and system compatibility
  • Lowest power consumption available
  • Mix and match all sensor types on a single transmitter, greater coverage and flexibility
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface field selectable gas curves and ranges
  • Long range (+2,000 ft) sensor separation

Documents & Drawings

Training & Services