Net Safety Millennium II BASIC Single Channel Transmitter

Rosemount

Net Safety Millennium II BASIC Single Channel Transmitter

Rosemount

The Millennium II Basic (M2B) universal transmitter is a robust and reliable safety solution delivering highly accurate monitoring of toxic and combustible gases. Utilizing our state of-the-art sensor technology, it provides a flexible detection platform that includes all the advanced features users in the field demand with complete ease-of-use and operation.

Specifications

Ambient Temperature
• -67 °F to +185 °F (-55 °C to +85 °C)
• -58 °F to +185 °F (-50 °C to +85 °C) (North American explosion-proof certification)
Power Supply
1.5 W @ 24 VDC (average - varies by sensor type/quantity)
Measurement Range
Humidity Range: 0–95 % RH non condensing
Certifications/Approvals
FM6320, ANSI/ISA 12.13.01,CSA 22.2 No. 152:2006, IECEx
Mounting
Surface Mount/Pipe Mount/Duct Mount
Weight
Aluminum: 0.8 kg (2.0 lbs), Stainless Steel (316SS): 1.6 kg (3.5 lbs)
Warranty
3 years

Features

  • Compatible with ST3 and SC3 series sensors (Infrared, Catalytic Bead, Electrochemical)
  • -55 °C to +85 °C temperature range
  • Lowest power consumption available
  • Wide voltage range allows for greater stability and system compatibility
  • Nonintrusive menu system, simple set-up and calibrations via external magnet
  • Field selectable gas curves and ranges
  • Long range (+600 m/2,000 ft.) sensor separation through digital communication between transmitter and sensor

Documents & Drawings

Training & Services