Rosemount™ Multiple Spot Temperature Sensor (MST)

Rosemount

Rosemount™ Multiple Spot Temperature Sensor (MST)

Rosemount

The Rosemount Multiple Spot Temperature Sensor (MST) can be connected to the TankRadar Pro gauge via the Rosemount 2210 Display Unit.
It measures temperature with a number of Pt-100 spot elements placed at different heights to provide a tank temperature profile and an average temperature. Only the fully immersed elements are used to determine product temperature. It is easy to install, even if the tank is in service.
In pressurized tanks the MST may be installed in a closed thermowell so that it can be removed for service or inspection while the tank is in operation. An integrated water level sensor can be used for correct volume calculation.

Specifications

Number of Spot Elements
1-3 temperature spot elements, or 6 spot elements with common return can be connected to the remotely installed Rosemount 2210 Display Unit with temperature option.
Measurement Range
• Temperature sensor: -50 to +250 °C (-58 to +482 °F).
• Active measuring range water level sensor: 500 mm (20 in.), or 1000 mm (40 in.).
Overall Length
Maximum 60 m (197 ft).
Protective Sheath
Stainless steel, AISI 316. Wall thickness 0.3 mm (0.012 in.). ∅= 1 in.
Water Level Sensor Versions
• Open model: Recommended for crude oil and heavy duty products.
• Closed model: Recommended for lighter fuels such as diesel oil.
Overall Length
Maximum 60 m (197 ft).
Protective Sheath
Stainless steel, AISI 316. Wall thickness 0.3 mm (0.012 in.). ∅= 1 in.
Water Level Sensor Versions
• Open model: Recommended for crude oil and heavy duty products.
• Closed model: Recommended for lighter fuels such as diesel oil.

Features

  • Choose between 1/6 and 1/10 DIN B accuracy to suit your needs.
  • Include special accessories such as anchor weights, flanges, vapor boots, and junction boxes.
  • Use single spot sensor in a thermowell for pressurized tanks.
  • Measure free water level with an integrated sensor for accurate net volume calculations.
  • Install easily directly on a gauge or via a separate display unit.

Documents & Drawings