Rosemount™ OPM4001 Opacity Dust Density Monitor - EPA Compliant

Rosemount

Rosemount™ OPM4001 Opacity Dust Density Monitor - EPA Compliant

Rosemount

The OPM4001 Opacity/Dust Density Monitor is a high performance opacity monitoring system with double-pass transmissometer that meets or exceeds Revised 40 CFR 60 B, PS-1 and ASTM D 6216

Specifications

Ambient Temperature
0 to +50° C (+32° to 122° F)
-40°F to 130°F (-40°C to 54°C)
Accuracy
< +1% of full scale
Power Supply
24 VDC +/- 10%
Measurement Range
Opacity 0-99.9% or Optical Density 0-2000mg/m3 selectable via matrix or menu in the enhanced controller (only)
Communication Protocol
Modbus – RS485 port
Calibration Options
Manual zero and span calibrate with dedicated zero reflector or Zero with clear stack condition.
Certifications/Approvals
CE and UL Listed
Enclosure Rating
Panel mounted IP65/NEMA4X Dimensions 96x96x64 mm (3.8?x3.8´x2.5?). Power 20.4 to 28.8VDC < 10% ripple, 400mA.

Features

  • Digital display instant percent opacity, average percent opacity and time to next calibration
  • 3 User selectable displays (instant opacity, average opacity and optical density)
  • U.S. Environmental Protection Agency (EPA) approved approved zero/span calibration technique
  • Communications Modbus (RS-485 )
  • Sensor location service module digital display for percent correlated opacity, T2, manual zero and span initiate and transceiver current loop test jacks
  • Insensitive to ambient light
  • Double pass optical system
  • Thru-the-lens (TTL) alignment
  • Light source rated for greater than 5 years
  • Electronic modulated light source
  • Two 4-20mA signals for instantaneous opacity, and 6 minute average
  • Calibration cycle control remote, manual and timed

Documents & Drawings