Rosemount™ Oxymitter™ 4000 In Situ Oxygen Transmitter

Rosemount

Rosemount™ Oxymitter™ 4000 In Situ Oxygen Transmitter

Rosemount

The Oxymitter™ 4000 In Situ Oxygen Transmitter is the world's first in situ, zirconium oxide-based oxygen transmitter for flue gas measurement with an explosion-proof rating. These oxygen measurements can be used in a control system or by a boiler operator to fine tune burner fuel/air ratios for maximum efficiency.

Specifications

Ambient Temperature
0 to 705°C (32-1300°F) with Oxymitter electronics
0 to 800°C (32-11472°F) with Xi electronics *reduced cell life can be expected if operated continously at tempatures above 705°C (1300°F) optional bypass and jacket accessories permit operation to 1050°C (1922°F)
Measurement Range
variable 0-10% to 0-40% (Xi electronics offer 0-50% O2 range)
Accuracy
Iodizing: ±0.75% of reading or 0.05% O2, whichever is greater
Reducing: ±.10% of reading, or .1% O2, whichever is greater
Mounting
vertical or horizontal — 2” 150# (4.75” (121mm) bolt circle) DIN (145mm (5.71”) bolt circle)

Features

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUMTM Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART® or FOUNDATION™ fieldbus communications: AMS/PlantWeb® compatible
  • Fully field-repairable
  • Variable probe insertion option

Documents & Drawings

Training & Services