Net Safety Millennium SC1100 Catalytic Bead Combustible Gas Detector

Rosemount

Net Safety Millennium SC1100 Catalytic Bead Combustible Gas Detector

Rosemount

The SC1100 catalytic bead gas detector continuously monitors your site for the presence of combustible gases. The SC1100's proprietary SensorGuard feature protects sensors from damage caused by extended exposure to high concentrations of combustible gases.

Specifications

Time Constant / Response
T50=<10s
T90=<30s
Accuracy
±3 % LEL up to 50 % LEL
±5 % LEL above 50 % LEL
Detection Range
0-100% LEL of most hydrocarbons and hydrogen
Operating Temperature
-40 °C to +85 °C (-40 °F to +185 °F)
Certifications/Approvals
Class I Division 1 Groups BCD T5
Ex d IIB+ H2 T5
Class I Zone 1 AEx d IIB +H2 T5
Ex d IIB+H2 T5 Gb
IP64
Power Supply
Nominal 87 mA, 2.09 W, Maximum 94 mA, 2.26 W; Nominal 106 mA, 2.54 W, Maximum 115 mA, 2.76 W
Warranty
2 years

Features

  • SensorGuard sensor management
  • 0 to 100 % LEL, full combustible range
  • Operating temperature range -40 °C to +85 °C (-40 °F to +185 °F)
  • Analog, relay, or digital output configurations
  • Intuitive menu system; calibrated in 90 seconds from start to finish
  • Explosion-proof, Class I, Division/Zone 1 Approved
  • 10.5 to 32 VDC operating voltage

Documents & Drawings

Training & Services