Net Safety Millennium II SC310 Catalytic Bead Combustible Gas Sensor

Rosemount

Net Safety Millennium II SC310 Catalytic Bead Combustible Gas Sensor

Rosemount

The SC310 provides versatile, robust and field proven performance in a rugged package designed for the most extreme industrial environments. For all flammable gas types, % LEL detection is fast and reliable with simplified field serviceability using the M2B, M21, or M22 universal transmitters. SensorGuard technology protects against exposures to high gas concentrations allowing a full 5 year warranty on the SC310 sensor.

Specifications

Time Constant / Response
T50 ≤ 5.5 sec
T60 ≤ 6 sec
T90 ≤ 12 sec
Accuracy
± 3% LEL < 50% LEL
± 5% LEL > 50% LEL
Detection Range
0-­100% LEL
Repeatability
± 1% LEL full scale
Temperature Range
-40°C to +75°C (-40°F to +167°F)
Humidity Range
0-95% RH non condensing
Enclosure Rating
IP64/Type 4X
Warranty
5 years

Features

  • Lowest power consumption available
  • Long range (+2,000 ft.) sensor separation
  • Industry leading 5 year sensor warranty
  • Non-selective response - detects both hydrocarbon and non-hydrocarbon based combustible gases
  • Complete profile of correction factors available for accurate calibrations
  • Designed to perform in the most extreme industrial environments

Documents & Drawings

Training & Services