Rosemount™ T56 Clarity II™ Turbidimeter

Rosemount

Rosemount™ T56 Clarity II™ Turbidimeter

Rosemount

The Clarity II™ turbidimeter Model T56 measures turbidity. Low stray light, high stability, efficient bubble rejection, and a display resolution of 0.001 NTU make Clarity II™ ideal for monitoring the turbidity of drinking water.

Specifications

Dimensions
6.2 x 6.2 x 5.2 in. (157 x 157 x 132 mm)
Ambient Temperature
0 to 55°C, (32 to 131°F); RH 5 to 95% (non-condensing)
Power Supply
85 to 265 VAC, 47.5 to 65.0 Hz. 20W min. input power
Accuracy
±0.05 mA @25°C
Certifications/Approvals
CSAClass I, Division 2, Groups A, B, C, & D
Class Il, Division 2, Groups E, F, & G
Class Ill T4A Tamb= 50°C
FMClass I, Division 2, Groups A, B, C, & D
Class Il & lll, Division 2, Groups E, F, & G
T4 Tamp = -10 deg C to 60 deg C
Weight
Sensor: 1 lb/2 lb (0.5 kg/1.0 kg)
Analyzer: 2 lb/3 lb (1.0 kg/1.5 kg)
Debubbler: 3 lb/4 lb (1.5 kg/2.0 kg)
(rounded to the nearest lb or 0.5 kg)

Features

  • Complete system includes single or dual input analyzer, sensor(s), and debubbler assembly
  • Choose U.S. EPA method 180.1 or ISO
  • method 7027 compliant sensors
  • Resolution 0.001 NTU
  • Easy to use 1056 Analyzer with two analog outputs and four programmable alarm relays
  • Intuitive, user-friendly menu in seven languages makes setup and calibration easy
  • HART® Digital communications are standard

Documents & Drawings

Training & Services