Rosemount™ TankRadar Pro Radar Level Gauge

Rosemount

Rosemount™ TankRadar Pro Radar Level Gauge

Rosemount

The Rosemount TankRadar Pro multi-purpose radar level gauge offers different antenna options for use in all types of inventory control applications, process conditions and tank types. It provides outstanding reliability using non-contact radar measurement with no moving parts and only the antenna in contact with the tank atmosphere. A Pro gauge uses FMCW (Frequency Modulated Continuous Wave) technology, together with different signal processing techniques.

Specifications

Output Signal
Primary output:
Alt. 1: HART + 4–20 mA current loop (IS option).
Alt. 2: TRL2 Bus (FSK with Modbus protocol).
Alt. 3: Profibus DP.
Secondary output:
Analog 4–20 mA current loop, active or passive.
Display/Interface
Integrated or connection to Rosemount 2210 Display Unit (2210 DU).
Number of Spot Elements
1-3 temperature spot elements, Pt-100 or Cu-100, or 6 spot elements with common return can be connected to the remotely installed Rosemount 2210 Display Unit with temperature option.
Safety
TÜV tested and WHG approved for overfill prevention.
Power Supply
Ultra-wide 24–240 VDC or VAC, 0-60 Hz.
Ambient Temperature
-40 to +70 °C (-40 to +158 °F).
Antenna Type
Parabolic antenna, cone antenna, still-pipe array antenna, still-pipe antennas.
Power Supply
Ultra-wide 24–240 VDC or VAC, 0-60 Hz.
Ambient Temperature
-40 to +70 °C (-40 to +158 °F).
Antenna Type
Parabolic antenna, cone antenna, still-pipe array antenna, still-pipe antennas.

Features

  • Drip-off antenna design with extreme tolerance against condensation/coating.
  • Versions available for long measuring ranges, high temperature and pressure.
  • Wireless version for cost-efficient installation.
  • TÜV-tested and approved for overfill protection according to WHG regulations.

Documents & Drawings