Rosemount™ TCL Total Chlorine Analyzer

Rosemount

Rosemount™ TCL Total Chlorine Analyzer

Rosemount

The Model TCL measures total chlorine in water, and is ideal for seawater chlorine analysis applications. The system consists of a sample conditioning unit, a sensor, and 56 or 1056 transmitter

Specifications

Enclosure Rating
Fiberglass reinforced polyester, NEMA 3 (IP53) suitable for marine environments
Power Supply
115 Vac, 6.9 W, 50/60 Hz;
230 Vac, 7.0 W, 50/60 Hz
Weight/Shipping Weight: (rounded up to the nearest lb or 0.5kg): 14 lb (6.5 kg) /16 lb (7.5 kg)
Mounting
Wall
Enclosure Rating
Fiberglass reinforced polyester, NEMA 3 (IP53) suitable for marine environments

Features

  • SAMPLE CONDITIONING SYSTEM used with 499ACL-02 (total chlorine) sensor.
  • REAGENT BASED; measures true total chlorine
  • FIVE GALLONS OF REAGENT lasts two months
  • LOW SAMPLE FLOW (about 15 mL/min) means little waste
  • NO METAL WETTED PARTS; ideal for seawater

Documents & Drawings