Rosemount™ TGU 58 Tank Radar Gauge

Rosemount

Rosemount™ TGU 58 Tank Radar Gauge

Rosemount

Marine tank level accuracy is critical when interfering echoes, condensation, high-power cleaning machines, aggressive cargoes and waves are factors in your tanks. Put your trust in the Rosemount TGU 58 Tank Radar Gauge. This unit offers the first seamless, in-flange integrated antenna radar gauge. Highly accurate, reliable and its small size is easy to fit on most any type of tank. Suitable for installation on all types of vessels including VLCC and ULCC.

Specifications

Antenna Type
Parabolic antenna
Measurement Range
0 to 35 m
Ambient Temperature
-40 to 70C°
Weight
16.5 kg
Enclosure Rating
IP66/67
Process Connection
Suitable for mounting on JIS 5K-200, DN200
Housing Material
Stainless steel 316L, PTFE, Fluorosilicone (standard), Kalrez 6375 (optional)
Explosion Protection
Ex ia IIC T4 Ga

Features

  • 26 GHz FMCW radar with narrow radar beam provides an accurate and reliable level measurement.
  • Seamless, in-flange integrated antenna designed to withstand harsh conditions in tank.
  • Compact 8” opening reduces footprint on deck.
  • Engineered to withstand harsh marine conditions on deck-side.
  • Integrated vapor pressure sensor.
  • Prepared for optional redundant level or independent high level or overfill alarm measurements.

Documents & Drawings