Rosemount™ Transmitter Interface Software

Rosemount

Rosemount™ Transmitter Interface Software

Rosemount

The Rosemount Transmitter Interface Software configures a wide variety of Rosemount products for pressure, level and temperature measurement. This software is engineered with an easy-to-use interface and provides fast device configuration that can be done from a single program. Designed to reduce the complexity of transmitter configuration, this software is a cost-effective and efficient option.

Specifications

Operating System
Windows 7
Transmitter Support
Rosemount pressure, temperature, flow and level products
Transmitter Support
Rosemount 3144P Temperature Transmitter • Rosemount 3300 Radar Level and Interface Transmitter • Rosemount 4088 Pressure Transmitter • Rosemount 4600 Pressure Transmitter • Rosemount 5300 Radar Level and Interface Transmitter • Rosemount 5400 Radar Level Transmitter

Features

  • Interface software developed for fast and easy local configuration
  • Designed to work with a large number of Rosemount products for application flexibility
  • Easily copy and download configurations to multiple devices

Documents & Drawings

Training & Services