Roxar 2600 Multiphase Meters

Roxar

Roxar 2600 Multiphase Meters

Roxar

The Roxar MPFM 2600 accurately characterize flow regimes and provide critical information on a well's production capabilities. Built on a scalable technology platform, the advanced meter's signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.

Specifications

Operating range
0-100% water in liquid ratio (WLR)
0-100% gas volume fraction (GVF)
Installation
Vertical upwards flow
Sensor technology
DP 26 – Multi electrode, dual plane
Roxar Zector technology
Communication port
RS-485/Ethernet
Communication protocol
Modbus RTU/TCP
Certifications
ATEX, IECEx, CSA C/US and EAC
 
RS-232/RS-485/Ethernet
 
Flow rates of water, gas and oil
 
RS-232/RS-485/Ethernet
 
Modbus ASCII/RTU/TCP
 
5000 psi (345 bars)

Features

  • Accurately characterize flow with advanced signal processing and field electronics
  • Improve measurement certainty with identification and measurement of non-symmetrical flow in varying flow regimes
  • Significantly reduced costs with a field proven measurement principle
  • Compact and light-weight solution
  • Easy to install with low power consumption
  • Flexibility enabled by a modular design
  • Extend usability with an included formation water salinity measurement system and an operating mode for wet gas wells
  • Easily install and maintain the simple, lightweight unit

Documents & Drawings

Training & Services