Roxar Corrosion Monitoring System for Refineries

Roxar

Roxar Corrosion Monitoring System for Refineries

Roxar

Designed with wireless–based probes, the Roxar Corrosion Monitoring System for Refineries is a flexible, responsive, integrated solution that helps optimize production processes and reduce downtime. Injecting only the necessary amount of corrosion inhibitors, the system helps identify and track opportunity/high TAN crudes and their corrosive elements, enabling operators to secure the optimal blend.

Features

  • Maximize insight with high temperature-rated, high-resolution, fast-response ER, LPR probes and weight-loss coupons
  • Improve operator insight and asset control with integration with Emerson’s non-intrusive Field Signature Method (FSM)
  • Benefit from a complete asset-management system with advanced wireless capabilities and WirelessHART® compatibility
  • Use in the plant’s most critical and hard-to-access sections
  • Install in numerous applications, including side streams and cooling systems, and address naphthenic acid corrosion
  • Increase positioning flexibility, optimize signal routing and simplify maintenance and replacement with a 20-meter cable

Documents & Drawings

Training & Services