Roxar Downhole Wireless Systems

Roxar

Roxar Downhole Wireless Systems

Roxar

Roxar Downhole Wireless Systems continuously monitor annulus B temperature and pressure for the subsea well's lifetime. Comprised of a wireless reader, a wireless PT Transponder and antennae, the advanced system improves production and offshore safety, providing early high–pressures warnings, protecting casing integrity and preventing pressure build–up.

Specifications

Temperature Operating Range
0°C to 150°C / 32°F to 302°F
Pressure Operating Range
10,000 psi (690 bar)
Communication Type
RS422/ 10 Mbit Ethernet / RS485 (optional)
Communication Protocol
Modbus TCP / Modbus RTU / FTP/ PPP
Standards
DHNC card fully IWIS compatible
Measurement Type
Pressure & Temperature
Communication protocol
Modbus TCP, Modbus RTU, FTP, PPP
Connection type
RS422/ 10 Mbit Ethernet / RS485 (optional)
Pressure Range
690 bar / 10 000 psi

Features

  • Real-time temperature and pressure tracking with continuous monitoring and sampling rates as quickly as every second
  • Employ a fully integrated downhole solution that connects to the standard Roxar Integrated Downhole Network (IDN)
  • Rely on a high-integrity design with no case penetrations
  • Simplify configuration with the electronic wireless transmission of power and data, requiring no cables
  • Minimize downtime with power from the Roxar IDN - no batteries required

Documents & Drawings