Roxar Fieldwatch

Roxar

Roxar Fieldwatch

Roxar

Roxar Fieldwatch is a modular and scalable software suite that enables multiple Roxar sensors and instruments to share a common software system. The advanced solution collects, monitors, visualizes and analyzes data for flow assurance, sand and erosion, corrosion, production control and virtual flow metering. With this detailed insight, operators are able to realize a complete picture of the reservoir and production system, a more intelligent reservoir and increased production.

Specifications

Interface
Modbus TCP, Modbus RTU, OPC DA
Supported Client Operating System
Microsoft Windows XP, Vista, 7 or
Windows Server 2003/2008 (32 and 64 bit)
Processor
1 GHz
RAM
2 GB
Monitor
1280 x 1024 resolution
Communication protocol
Modbus TCP, Modbus RTU, OPC DA

Features

  • Quickly identify instruments with operational issues using condition monitoring
  • Perform model-based erosion calculations in areas without direct erosion measurement availability using virtual sensors
  • Use a virtual metering system as a validation and back-up system for Roxar Multiphase and Wetgas Meters
  • Monitor intrusive and non-intrusive sand-monitoring equipment with a sand- and erosion-management module
  • Manage different wells, projects and well test jobs with a well test module
  • Minimize training with a modern graphical user interface, field navigator and multiple standard data view formats
  • Validate instrument configuration and calibration with the ability to post-process raw instrument data
  • Strengthen asset-team collaboration with ability to configure for remote access

Documents & Drawings

Training & Services