Roxar High Pressure Access and Retrieval Systems

Roxar

Roxar High Pressure Access and Retrieval Systems

Roxar

Roxar High Pressure Access and Retrieval Systems install and retrieve probes/coupons from high–pressure piping and pipelines. As well as a 2" mechanical system, hydraulic system and T–type access fittings for chemical injection/sampling, the subsea ROV system retrieves and installs instrumentation on trees and manifolds during production. The result is increased instrument availability and reliability and improved reservoir management.

Specifications

Pressure rating
6,000 psi (420 bar) and up to 10,000 psi (690 bar) with hydraulic system and subsea ROV retrieval
Material Bodies
Fitting bodies available in carbon steel and duplex as standard, other materials available upon request
Operating temperature (ROV subsea)
121° C / 250° F
Measurement Type
Acces and Retrieval
Pressure Range
6,000 psi (420 bar) and up to 10,000 psi

Features

  • Increase instrument availability, reliability and performance with a subsea ROV retrieval system used during production
  • Reduce the possibility of stuck probes or damage to the fitting with an advanced hydraulic system
  • Use in retrieval operations with less clearance space - the shortest retrieval system in the market
  • Improve safety and uptime with a hydraulic system featuring no externally moving parts
  • Eliminate risk of galling with no threaded connection between plug and fitting in the hydraulic system

Documents & Drawings

Training & Services