Roxar High Pressure Corrosion and Sand Erosion Probes

Roxar

Roxar High Pressure Corrosion and Sand Erosion Probes

Roxar

Roxar High Pressure Probes provide fast, accurate and high-resolution inline corrosion and erosion monitoring. ER probes measure corrosion rates as an increase in electrical resistance over time. Galvanic probes effectively measure oxygen levels in water-injection systems. Multiple-element sand erosion probes, and LPR probes are used in applications where corrosion rates are determined electrochemically.

Specifications

Mounting (LPR, ER & Galvanic)
2” high pressure access fitting (mechanical or hydraulic system)
Probe body material (LPR, ER & Galvanic)
316 SS
Pressure rating (LPR, ER & Galvanic)
Standard: 6,000 psi (420 bar)
Optional: 10,000 psi (690 bar)
Temperature rating (LPR, ER & Galvanic)
Operating Temperature up to 145 °C (293 °F)
Connector (LPR, ER & Galvanic)
6 pin Amphenol male
Measurement Type
ER, LPR, Galvanic & Sand Probe
Pressure Range
Up to 1,500 psi

Features

  • Choose the appropriate probe type and element thickness for your application with a broad choice of probe designs
  • Improve flexibility with LPR Probe measurements that can be recorded by a Roxar MultiCorr instrument
  • Ensure accuracy with high-resolution, highly sensitive ER probes
  • Accommodate a wide range of configuration options by integrating probes with Roxar CorrLog Wireless instruments
  • Improve safety with Galvanic Probes that provide immediate warning if oxygen wrongly penetrates a system
  • Gain insight and redundancy using multiple sand probe elements to monitor in-pipe sand flow distribution
  • Maximize the probability of detecting actual sand flow with probes that penetrate through the pipe diameter

Documents & Drawings