METTE

Roxar

METTE

Roxar

METTE… is an integrated flow-assurance and production-modeling software that provides flow-performance calculations for wells and flow lines, integrated field modeling for life-of-field simulation and optimization, as well as virtual metering for allocation of production to wells, and transient flow for dynamic analysis of wells and flow lines. Combining data from predictive reservoir models, production modeling and field instrumentation, operators can continuously monitor production and use field information when forecasting reservoir performance and making operational decisions.

Specifications

Operating System
Supports Windows and Linux – contact us for specific information

Features

  • Efficiently design and safely operate your system for optimum delivery, under any conditions
  • Envisage multiple scenarios to assess the limits of your system while optimizing recovery, accounting for all uncertainties
  • Minimize downtime by effectively responding to events that impact flow from reservoir to topside

Documents & Drawings

Training & Services