Retractable Corrosion Probes

Roxar

Retractable Corrosion Probes

Roxar

Consisting of inline low pressure probes, coupons holders and injection tubes, Roxar Retractable Corrosion Probes provide fast and reliable corrosion detection to guide corrosion–inhibitor programs and improve flow assurance in low pressure environments.

Specifications

Pressure Range
1500 psi
Temperature
230° C
Size
1”
Measurement Type
Coupon Holders, LPR and ER Probes

Features

  • Reliably calculate corrosion with probes installed inside the pipe or vessel that measure coupon weight
  • Measure corrosion and corrosion rates as a rise in electrical resistance over time via a steel element on the probe face
  • Identify changes in corrosion rates within hours with the probes’ superior resolution and sensitivity
  • Instantly detect oxygen ingress into systems that are assumed to be oxygen free, such as water-injection systems
  • Ensure that coupon holders and probes aren’t accidentally pushed out of position when installed with a blowout preventer

Documents & Drawings