Roxar™ Subsea Acoustic Pig Detectors

Roxar

Roxar™ Subsea Acoustic Pig Detectors

Roxar

Roxar™ Subsea Acoustic Pig Detectors are intelligent, non-intrusive devices that detect and monitor the acoustic noise generated by Pipeline Inspection Gauges (PIGs) in water, oil, gas or multiphase pipeline flows. These detectors give operators greater knowledge of what is happening in their pipelines which leads to increased pipeline integrity and cost savings.

Specifications

Suitable Pig Types
All
Pipe Surface Temperature
-40 °F to 437 °F (-40 °C to 225 °C)
Ambient Temperature Range
0 °F to 158 °F (-18 °C to 70 °C)
Detector Housing Material
UNS S31803 Duplex
Flow velocity
Minimum 0.05 m/s depending on pig material
Water Depth
10000 ft (3000 m)
Output
4-20mA, ModBus RS-485, CANbus SIIS Level 2
Electrical Interface
4 / 7 / 12 way

Features

  • No intrusion to the pipe and compact design means easy and safe installation and minimal maintenance.
  • Detectors indicate the amount of pipeline debris pushed ahead by a cleaning PIG, providing more information on the pipeline and greater integrity.
  • ROV retrievable and Non-retrievable options available for added flexibility.
  • No process wetted parts for lower installation and maintenance costs.
  • Detectors come mounted in fixed pre-installed clamp assemblies for simplified installation and retrieval.
  • Connect to Roxar Fieldwatch monitoring software for in-depth analysis and investigation of process changes

Documents & Drawings