Roxar™ Subsea SenCorr Corrosion Monitoring Sensors

Roxar

Roxar™ Subsea SenCorr Corrosion Monitoring Sensors

Roxar

The Roxar Subsea SenCorr Corrosion Monitoring Sensors measure pipe corrosion with high accuracy and rapid response. The intrusive sensors track corrosion rates as an increase in electrical resistance of the element as it is exposed to in-line corrosion. Early corrosion warnings enable the operator to implement corrosion mitigation programs for improved pipeline integrity.

Specifications

Operating Pressure
Up to 10000 psi (690 bar)
Operating Temperature
-40 °F to 284 °F (-40 °C to 140 °C)
Measuring Range
Up to 3000 µm
Sensor Sensitivity
40nm over 24 hr period
Water Depth
10000 ft (3000 meters)
Process Connection
Integral flange API 6A 6BX 2 1/16", PSL3, PR2, Duplex ASTM A182-F51 (10kpsi), Alloy 925 (UNS N09925) (15kpsi)
Output
SIIS Level 2 CANopen, ModBus RS-485, ProfiBus
Process Wetted Material
Alloy 625 (UNS N06625)

Features

  • Electrical resistance measurement provides highly accurate and rapid response corrosion monitoring
  • Early corrosion warning system optimizes inhibitor fluid usage
  • Corrosion measurement accuracy helps justify use of carbon steel piping
  • Customizable options can incorporate pressure and temperature sensing technologies for additional process insights
  • Connect to Roxar Fieldwatch monitoring software for in-depth analysis and investigation of process changes

Documents & Drawings