Roxar™ Subsea SenCorr Pressure and Temperature Sensors

Roxar

Roxar™ Subsea SenCorr Pressure and Temperature Sensors

Roxar

The Roxar™ Subsea SenCorr Pressure and Temperature Sensors are based on piezoresistive measurement technology allowing them to maintain accuracy and stability in fluctuating temperature-and high-pressure conditions. Fully-redundant PTPT configurations provide reliable long term production measurements in harsh subsea environments. This sensor measures pressures up to 15000 psi (1034 bar) and is available with industry-standard communication protocols.

Specifications

Operating Pressure
Up to 15000 psi (1034 bar)
Temperature Range
-20 to 275°F (-29 to 135 °C)
Materials of Construction
Probe and Process Wetted Parts: Alloy 625 (UNS N06625)
Flange: Duplex ASTSM A182-F51 (10000 psi) or Alloy 925 (UNS N09925 (15000 psi)
Connection Type(s)
Integral flange API 6A 6BX 2 1/16”, PSL3, PR1
Temperature Range
-20 to 275°F (-29 to 135 °C)
Materials of Construction
Alloy 625 (UNS N06625)
Connection Type(s)
Integral flange API 6A 6BX 2 1/16”, PSL3, PR1, Duplex ASTM A182-F51 (10000 psi), Alloy 925 (UNS N09925) (15000 psi)

Features

  • Operates at pressures up to 15000 psi (1034 bar) while submerged at depths up to 10000 ft (3000 m)
  • Available with fully-redundant pressure and temperature measurement capability for enhanced reliability
  • Piezo-resistive sensor in an oil-filled cavity provides industry leading accuracy and stability
  • Customizable options can incorporate sand erosion and corrosion sensing technologies for additional process insights
  • Connect to Roxar Fieldwatch monitoring software for in-depth analysis and investigation of process changes

Documents & Drawings