Tempest ENABLE

Roxar

Tempest ENABLE

Roxar

TempestTM ENABLE goes far beyond manual simulations, concurrently evaluating all engineering data and tolerances and driving the simulator through hundreds of realizations — rather than only a few like typical simulators. Working in tandem with the reservoir simulator, TempestTM ENABLE can be employed at any stage of a field’s life, with or without historical data. Now engineers can more quickly gain superior information about the reservoir and use it to make better forecasts.

Specifications

Operating System
Supports Windows and Linux – contact us for specific information

Features

  • Rely on a solution first commercialized in 2001 and now used worldwide by numerous major and independent oil companies
  • Make sound reservoir-performance predictions with a proven mathematical approach that quantifies reservoir uncertainty
  • Greatly accelerate the history-matching (users report a time improvement up to a factor of 4 on achieving a history match)
  • Integrate Tempest… ENABLE in your Big Loop… workflow to link the geomodeling workflow and the reservoir simulation
  • Benefit from increased control over the history-matching process and more reliable results to better focus on forecasting
  • Flexibly use Tempest …ENABLE with commercial simulators like Tempest… MORE, ECLIPSE*, Nexus/VIP*, IMEX/GEM/STARS* (*Mark of Schlumberger, Landmark and CMG.)

Documents & Drawings