Tempest MORE

Roxar

Tempest MORE

Roxar

Optimized for very large models, Tempest… MORE is an advanced reservoir simulator that empowers engineers with fast simulation, parallel processing and results-analysis in 2D and 3D. Tempest… MORE is available in black oil, compositional and thermal options, and simplifies deck setup with graphical event editing and the Smart Operation feature, which enables flexible and extendable management of realistic production scenarios.

Specifications

Operating System
Supports Windows and Linux – contact us for specific information

Features

  • Confidently accommodate models with millions of cells and thousands of wells
  • Flexibly choose from black oil, compositional, thermal and advanced options in a single module
  • Graphically or table edit input data, edit interactive event and operations, and manage production scenarios
  • Reliably manage highly deviated, horizontal and other complex well configurations
  • Leverage enhanced oil-recovery techniques, including CO2 and polymer flooding, thermal and steam options

Documents & Drawings

Training & Services