SolaHD™ GL Series Single and Multi Output Switchers

SolaHD

SolaHD™ GL Series Single and Multi Output Switchers

SolaHD

GL Series single and multi output switchers provide a broad range of AC/DC power supply solutions that cover power ratings from 25 to 500 watts. They are ideal for use in various industrial and medical applications requiring a standard footprint size and very high reliability. These low profile AC/DC switchers offer universal input voltage with no switches or jumpers and are ideal for higher volume worldwide applications.

Specifications

Hertz
47-63 Hz
Input Voltage Range
85-264 Vac, 120-300 Vdc
Operating Temperature
0°C to +50°C
Output Power
25-250 W
Output Voltage Range
5, 6, 12, 24, 48 Vdc
Overload Capability
Protection: short circuit on all, primary overload
Number of Phases
Single
Mounting
Chassis Mount

Features

  • cRUus, CSA, CE
  • Universal input. Full power to +50°C. Derated operation to +70°C
  • High demonstrated MTBF
  • Automatic overvoltage protection
  • Overload protection
  • Built-in EMI Filtering
  • ±2% regulation on main output
  • Industry standard footprints. Additional features available on select models
  • 250 VA and higher VA size enclosed

Documents & Drawings