SolaHD™ IP67 SCP-X Extreme Environment Series Power Supplies

SolaHD

SolaHD™ IP67 SCP-X Extreme Environment Series Power Supplies

SolaHD

IP67 SCP-X Series power supplies mount directly on your machine while freeing you from any design constraints imposed by unnecessary enclosures, fans, splitters and excess wiring. These compact power supplies are available in single and dual 100 Watt models that deliver 24 Vdc power for one to four loads with no need to split supply circuits or run cables to a separate location. The rugged, self-sealed nylon enclosure withstands the harshest industrial environments.

Specifications

cULus Listed, Ind. Control Equipment
Class 2
Frequency
50/60/400 Hz
Input Voltage Range
86-267 Vac, 100-353 Vdc
Output Power
100 W
Output Voltage Range
24 Vdc
Overload Capability
25-25.5 Vdc, auto recovery
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
Chassis Mount

Features

  • cULus, CE, IP66/67, Sag Immunity, RoHS, ODVA
  • IP66/67 rated versatile enclosure
  • 24 Vdc, 100-240 Vac, up to four outputs at 3.8A Nominal Current (per pair for dual models)
  • Class 2 Listed power supply for stand alone applications
  • Can be mounted in any orientation without limitation
  • Safety approved for AC and DC universal input
  • Reliable operation from -40°C to +60°C without derating
  • DC OK Green LED

Documents & Drawings