SolaHD™ MCR Portable Series Power Line Conditioning with Voltage Regulation

SolaHD

SolaHD™ MCR Portable Series Power Line Conditioning with Voltage Regulation

SolaHD

MCR Portable Series Power Line Conditioning with Voltage Regulation provides excellent noise filtering and surge protection to safeguard connected equipment against damage, degradation or malfunction. This protection, combined with the excellent voltage regulation, can significantly increase the MTBF of protected equipment. MCR portable units are the perfect choice where use of an existing outlet is preferred over hardwiring.

Specifications

Efficiency
At Full Load: Up to 92%
Hertz
60 Hz
Input Voltage Range
120 Vac
KVA Rating
70 VA-3 kVA
Number of Phases
Single Phase
Operating Temperature
-20°C to +40°C
Output Voltage Range
120 Vac
Overload Capability
Current limited at 1.65 times rated current

Features

  • UL, CSA, RoHS
  • ±3% output voltage regulation
  • Noise attenuation: 120 dB in common mode and 60 dB in transverse mode
  • Surge protection tested to ANSI/IEEE C62.41 Class A & B Waveform: <10 V let through typical
  • Harmonic filtering
  • Galvanic isolation provides exceptional circuit protection.
  • Point-of-use protection.
  • Cord and plug connection provides easy and flexible Installation
  • 25 year typical MTBF. No maintenance required

Documents & Drawings

Training & Services