SolaHD™ MultiLINK Software

SolaHD

SolaHD™ MultiLINK Software

SolaHD

MultiLink is your scalable network power protection solution. Run MultiLink on one machine to monitor your power and ensure a graceful unattended shutdown in the event of an extended power failure. In the one-on-one configuration, MultiLink will monitor a serially connected UPS or an SNMP-enabled UPS over the network. Depending on your revision level, MultiLink can also be upgraded to support your unique needs.

Features

  • MultiLink Software is the scalable network power protection solution that allows you to monitor a serially connected UPS or an SNMP-enabled UPS over the network via a single computer
  • Disable Auto-Restart. Disable the Line-Neutral-Reversed/Missing-Ground receptacle wiring alarm (120 Vac models only)
  • Select frequency converter operation with a fixed output frequency of 50 Hz or 60 Hz
  • Enable or disable the audible alarm. Set the Low Battery Warning alarm time from 2 to 30 minutes
  • Enable or disable the Auto-Battery test. Enable or disable the Auto Restart function. Set the Auto-Battery test interval to 7, 14, 21, or 28 days
  • Select the number of external battery cabinets connected to the UPS to provide additional runtime
  • Modifying the shutdown setting of pin 1 & 2 (Any Mode Shutdown)
  • Requirements: A UPS with its model beginning S4K. A configuration program CD (or installation file) . A USB cable included in the UPS accessory package. A host computer with the Windows 2000 -or-later based operating system 
  • Note: MultiLink is configured according to the method a computer uses to monitor the status of a UPS, either through an SNMP card or by a direct cable connection to the serial port. The software is designed to monitor any part of a network. Its functionality permits it to monitor any SolaHD UPS that can be contacted via serial cable, contact closure, an Ethernet or the Internet, but the software’s functionality does not require networked computers and UPS. Configure MultiLink according to the type of connection between the computer and UPS.

Documents & Drawings

Training & Services