SolaHD™ S1K Series Mini-Tower Off-Line UPS

SolaHD

SolaHD™ S1K Series Mini-Tower Off-Line UPS

SolaHD

S1K Mini-Tower Off-line UPS is ideal for point-of-sale and office applications, providing highly affordable protection against equipment damage and data loss due to power surges and interruptions. These uninterruptible power systems have three outlets for CPUs and other critical devices that need both battery backup and surge protection. A fourth outlet is surge-protected only for non-critical devices such as printers and fax machines.

Specifications

Capacity (VA/W)
320/240, 520/340, 650/390, 850/650, 1200/720, 1500/900
Typical Back-up Time (minutes)
320/240: 10; 520/340: 15; 650/390: 15; 850/650: 25; 1200/720:30; 1500/900: 70
Battery Transfer Time
4 milliseconds, Typical
Audible Noise
< 40dBA (1 meter from surface)
Hertz
50 or 60 Hz
Input Voltage Range
115V +20%/-25%; 115V +/-15%; 115V +/-25%
Nominal Voltage Range
115 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
115 Vac

Features

  • cULus, Federal Comminucations Commission
  • Lightweight, compact design
  • (4) NEMA 5-15R outlets
  • Data-line surge protection for phone or network included on every unit
  • DB9 communications Interface
  • Software and cable included
  • Step sinewave output

Documents & Drawings