SolaHD™ S3K Series Mini-Tower Line-Interactive UPS

SolaHD

SolaHD™ S3K Series Mini-Tower Line-Interactive UPS

SolaHD

S3K Mini-Tower Line-Interactive UPS is an economical choice for applications that require the performance of a sinewave output, line interactive UPS in a mini-tower for cabinet installations. State of the art line interactive technology protects against most power disturbances without transferring to the internal battery, providing continuous power correction while optimizing battery life. Three models are available to handle your specific load and backup time requirements.

Specifications

Capacity (VA/W)
700/480, 1000/750, 1440/1200
Typical Back-up Time (minutes, full/half load)
700/480: 5/14; 1000/750: 4/13; 1440/1200: 3/10
Battery Transfer Time
2-4 milliseconds, Typical
Audible Noise
700/480, 1000/750: < 40dBA (beyond 1 meter from surface); 1440/1200: < 45dBA (beyond 1 meter from surface)
Hertz
50/60 Hz
Input Voltage Range
103-132 Vac
Nominal Voltage Range
120 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
103/132 Vac

Features

  • cULus, Federal Comminucations Commission
  • Mini-Tower design for control cabinet installation
  • Automatic voltage regulation (AVR) topology saves battery power for deep voltage sag situations
  • Sine wave output
  • User replaceable, "hot swappable" batteries (Downtime for battery replacement not required)
  • RS-232 communications port. Fully digitized, microprocessor controlled. 50/60 Hz auto sensing
  • Built-in surge protection. Cold start capability (DC power on). Telephone/modem spike protection
  • Power management software is included (UPSMON)
  • Protects against most adverse power conditions including: frequency variations, surge, sags, spike, blackouts, and over and under voltages

Documents & Drawings