SolaHD™ S4K4U-C 6 kVA and S4K6U-C 10 kVA Industrial On-Line UPS

SolaHD

SolaHD™ S4K4U-C 6 kVA and S4K6U-C 10 kVA Industrial On-Line UPS

SolaHD

S4K4U-C 6 kVA and S4K6U-C 10 kVA Industrial On-Line UPSs are the first true online industrial uninterruptible power systems that provide flexible output voltage, an integrated maintenance bypass switch and internal batteries all in a slim 4U (7.0") or 6U (10.5") enclosure. They feature double conversion topology to provide the ultimate in protection against a wide range of potential power problems.

Specifications

Capacity (VA/W)
6000/4800, 10000/9000
Typical Back-up Time (minutes, full/half load)
Internal Battery 6000/4800: 4/13; 10000/9000: 5/14
Audible Noise
<55 dBA @ 3.2FT rear; <50 dBA @ 3.2FT front/sides
Hertz
50 or 60 Hz
Input Voltage Range
100-240 Vac
Nominal Voltage Range
120/208 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
120/208 Vac

Features

  • cULus, Federal Comminucations Commission
  • True double conversion topology. User replaceable, hot-swappable internal battery module
  • Higher power factor of 0.80 (6kVA) and 0.90 (10kVA). Automatic frequency detection (60 or 50 Hz)
  • Both models offer 208/120V or 240/120V
  • Configurable as a tower or rack mounting. Easily installed in 18” to 32” deep rack using rack mount kit # SRS1832
  • Highest density, 6 kVA in only 4U and 10 kVA in only 6U of rack space
  • Includes both automatic and manual maintenance bypass switch
  • Self-diagnostics simplify maintenance and troubleshooting
  • Remote emergency Power Off (REPO)

Documents & Drawings