SolaHD™ SBE Series Copper Wound Open Style Transformers

SolaHD

SolaHD™ SBE Series Copper Wound Open Style Transformers

SolaHD

SBE Copper Wound Open Style Design Transformers with interleaved copper windings reduce I²R losses and maximize efficiency. They meet or exceed the electrical requirements of NEMA, ANSI, NMTBA and JIC. These higher power capacity transformers provide voltage regulation in excess of NEMA recommendations without exceeding +55°C rise.

Specifications

Group 1
240 X 480 Volt Primary, 120 Volt Secondary 60 Hz; 230 X 460 Volt Primary, 115 Volt Secondary 50/60 Hz; 220 X 440 Volt Primary, 110 Volt Secondary 50/60 Hz; 1500, 2000, 3000, 5000 Continuous VA
Hertz
60 Hz, 50/60 Hz
KVA Rating
1500, 2000, 3000, 5000
Primary Voltage
Options available between 230 and 480
Secondary Voltage
110, 115 or 120
Temperature Rise
+55°C
Windings
Copper
Mounting
Mounting Feet

Features

  • UL, CSA, RoHS
  • Interleaved copper windings reduce I²R losses and maximize efficiency
  • Ratings 60 Hz unless noted 50/60 Hz
  • Meets or exceeds electrical requirements of NEMA, ANSI, NMTBA and JIC
  • +55°C rise
  • +105°C insulation system
  • High quality silicon steel core

Documents & Drawings