SolaHD™ SCD Encapsulated Industrial DC to DC Converter

SolaHD

SolaHD™ SCD Encapsulated Industrial DC to DC Converter

SolaHD

SCD Series rugged DC to DC converters provide the reliable power needed for industrial equipment and instrumentation devices when AC power is not convenient or accessible. They accept a wide range of input voltages, and are ideal for stabilizing the output voltage to protect sensitive equipment from the wide voltage swings that typically occur in a battery powered system. They are a convenient way to power sensors, transducers and other devices that require their own DC voltages.

Specifications

Hertz
Switching: Typ. 100 kHz
Input Voltage Range
20-70 Vdc
Operating Temperature
-25°C to +65°C
Output Power
30 W
Output Voltage Range
5-48 Vdc
Number of Phases
Single
Mounting
DIN TS35/7.5, TS35/15 or Chassis

Features

  • cULus, cRUus, CE, IP20
  • DIN Rail or Chassis mount by removing DIN clips
  • Rugged, encapsulated design to resist environment
  • IP20 protection
  • Wide 20 to 72 Vdc input range
  • M3 screw clamp terminations
  • Simple snap-on for DIN Rail TS35/7.5 or TS35/15
  • Galvanic isolation

Documents & Drawings