SolaHD™ SCP Series 30 Watt Switched Power Supplies

SolaHD

SolaHD™ SCP Series 30 Watt Switched Power Supplies

SolaHD

SCP Series switchers are compact, rugged power supplies designed to power many of your industrial control and instrumentation devices and equipment, with high reliability and tight regulation through the most difficult factory floor conditions around the globe. These unique power supplies feature easy-to-install DIN Rail and chassis mounting. Terminations are easy to access. The encapsulated IP20 design and a wide range of voltages will support low power devices.

Features

  • cRUus, CE, IP20
  • International approvals for global use
  • DIN Rail or Chassis Mount
  • Rugged, encapsulated design to resist environment
  • IP20 protection
  • Many output voltages, 3.3-48 Volts; single, dual, triple

Specifications

Hertz
50/60 Hz
Input Voltage Range
86-264 Vac, 100-375 Vdc
Operating Temperature
-25°C to +65°C
Output Power
30W
Output Voltage Range
5, 12, 15, 24, 48 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5, TS35/15 or Chassis

Documents & Drawings

Training & Services