SolaHD™ SDN-C Compact DIN Rail Series Power Supplies

SolaHD

SolaHD™ SDN-C Compact DIN Rail Series Power Supplies

SolaHD

SDN-C DIN rail power supplies are the next generation of the popular SDN series. These models combine high efficiency and compact size with visual diagnostic LEDs to offer the most performance available from SolaHD. Essential industrial features such as sag Immunity, power factor correction, and universal voltage input have been retained in this series. Wide temperature operating range and parallel operation capability make the SDN-C units suitable for a variety of industrial applications.

Specifications

UL Recognized Component, Haz. Loc.
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, AEx nC IIC, Ex nC IIC
ATEX Directive
Ex II 3 G, Ex nA nC IIC Gc
IECEx Certified
Ex nA nC IIC Gc
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Input Voltage Range
1-Phase: 115-230 Vac; 3-Phase: 380-480 Vac
Operating Temperature
-40°C to +60°C
Output Power
120-960 W
Output Voltage Range
24 V (23.5-28.5 Vdc Adj.)
Overload Capability
> 30.5 but < 33 Vdc, auto recovery
Status Indicator
3 status LEDs (Input, Output, Alarm)
Number of Phases
Single and Three
Mounting
DIN TS35/7.5 or TS35/15

Features

  • cULus, cRUus, CE, ATEX, IECEx, ABS, EAC, Sag Immunity, RoHS
  • Compact packaging to save space on the DIN rail via patented DIN rail mounting clip
  • Visual diagnostic LEDs for input and output status at a glance
  • High MTBF means high reliability and long life. Higher efficiency saves energy and lowers amount of heat generated in panel
  • PowerBoost™ overload capability to start high inrush loads. Active Power Factor Correction
  • Accepts Universal voltage 85-264 Vac, 50/60 Hz input. User Adjustable output voltage accessible via front face
  • Large, rugged, accessible screw terminals
  • Industrial grade design: -25°C to +60°C operation without derating
  • Fully tested and burned-in at factory

Documents & Drawings

Training & Services