SolaHD™ SDN DeviceNet Series Power Supplies

SolaHD

SolaHD™ SDN DeviceNet Series Power Supplies

SolaHD

SDN™ DeviceNet™ Series has two power supplies specifically for DeviceNet applications. They meet ODVA power supply specifications for either thin or thick cable applications. Both models offer sag immunity, transient suppression and a rugged design. The SDN 4-24-100LP has the highest output current possible while still meeting the requirements for NEC Class 2 and UL 1310. The SDN 10-24-100P is designed for installations that require the full 8 amp capability of the DeviceNet thick cable system.

Specifications

UL Recognized Component, Haz. Loc.
SDN 4-24-100LP: Class I, Division 2, Groups A, B, C, D; Class 2 per UL 1310. SDN 10-24-100C: Class I, Zone 2, AEx nC IIC, Ex nC IIC
ATEX Directive
Ex II 3 G, Ex nC IIC Gc
Input Voltage Range
SDN 4-24-100LP: 115/230 Vac; SDN 10-24-100C: 100-240 Vac
Overload Capacity
SDN 4-24-100LP: > 27 Vdc; SDN 10-24-100C: > 30.6 Vdc
Hertz
SDN 4-24-100LP: 47-63 Hz; SDN 10-24-100C: 43-67
Input Voltage Range
100-240 Vac, 90-375 Vdc
Operating Temperature
-10°C to +60°C full power
Output Power
92-240 W
Output Voltage Range
24 Vdc (22.5 - 28.5 Vdc adj.)
Status Indicator
Green LED and DC OK
Mounting
DIN TS35/7.5 or TS35/15

Features

  • cULus, cRUus, CE, ATEX, RoHS, ODVA
  • Power Factor Correction
  • DC Okay Signal
  • No derating from -10°C to +60°C, operation to +70°C possible with a linear derating to half power from +60°C to +70°C
  • Industrial Grade Design: indefinite short-circuit, overvoltage and overtemperature protection; rugged metal case and DIN connector
  • User-friendly front panel: large, rugged, accessible multiple connection screw terminations; easy installation. Narrow width on rail for space critical applications
  • High efficiency for cooler operation and less heat losses. No fans used or required
  • High MTBF & reliability
  • High grade and low stress design components

Documents & Drawings

Training & Services