SolaHD™ SDN Series Redundant Options

SolaHD

SolaHD™ SDN Series Redundant Options

SolaHD

The SDN™ Series standard options allow for operation in a wide variety of applications. With the addition of an external redundancy module, the SDN can be used for true redundant operation including 2N and N+x configurations.The external modules SDN 2.5-20RED and SDN 30/40RED increase the reliability by isolating the supplies and adding more signal options. Paralleling for increased power does not require the use of these modules.

Specifications

Hertz
50/60 Hz
Input Voltage Range
12-28 Vdc
Operating Temperature
-10°C to +60°C
Output Power
60-960 W
Output Voltage Range
12–28Vdc
Status Indicator
Visual: Green LED, DC OK
Mounting
DIN TS35/7.5 or TS35/15

Features

  • CE
  • DC OK Relay Contact
  • True Isolation
  • –10°C/+14°F to +60°C/+140°F operating range without derating
  • Sag immunity
  • Power factor correction
  • Industrial grade design with indefinite short circuit, overvoltage and over temperature protection
  • Easy-to-install. Multiple rugged screw terminals. Narrow width on rail for space critical applications
  • High efficiency for lower power consumption and cooler operation

Documents & Drawings