SolaHD™ SDU Series DIN Rail DC UPS System

SolaHD

SolaHD™ SDU Series DIN Rail DC UPS System

SolaHD

SDU Series DIN Rail DC UPS is the back-up power protection you depend on to convert DC and AC power. AC power is converted to DC to charge the UPS batteries, converted back to AC for supply to the equipment, then converted back to DC in the equipment’s power supply. By using the SDU DIN Rail DC UPS, you avoid the inefficiencies of these conversions while maximizing system uptime and reliability.

Specifications

SDU 10-24 Model
240 VA, 24V/10A
SDU 20-24 Model
480 VA, 24V/20A
Typical Back-up Time (minutes, full/half load)
10 Amp: 14; 20 Amps: 4
Audible Noise
< 40dBA (beyond 1 meter from surface)
Input Voltage Range
22.5-30 Vdc
Nominal Voltage Range
230 Vac
Operating Temperature
-20°C to +50°C
Output Voltage Range
22.5 - 30 Vdc
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Features

  • cULus, CE
  • Modular, rugged industrial grade design. No internal fan, no extra cooling required
  • Microprocessor based controls
  • Automatic self-test feature for UPS function and battery management check
  • Power module wide operation temperature range (-20 to +50°C)
  • Overload protection in normal and battery modes. Flexible batteries back-up expansion capabilities. User replaceable batteries
  • IP-20 rated input and output screw terminals
  • Universal dry contact relay terminals provide remote signaling
  • LED status indicators. Monitoring, diagnostics, and remote turn-on and shut-off capabilities

Documents & Drawings

Training & Services