SolaHD™ SHP Series Heavy Duty Modular Power Supplies

SolaHD

SolaHD™ SHP Series Heavy Duty Modular Power Supplies

SolaHD

SHP Series heavy duty, high power, intelligent modular power supplies, range from 1500 through 4920 watts. They are designed for optimum flexibility. The modular design makes these units easy to customize for unusual voltage and power combinations. The intelligent modules allow the use of I²C or CANBUS/RS485 communication to monitor and control many attributes of the power supply. These power supplies are an excellent choice for process control and semiconductor fabrication applications.

Specifications

Hertz
47-53 Hz
Input Voltage Range
1P: 90-264 Vac, 120-300 Vdc. 3P: 170-264 Vac
Operating Temperature
-40 °C to +70 °C
Output Power
1500-4920 W
Output Voltage Range
2-60 Vdc
Status Indicator
Configurable in/output OK signals and indicators
Number of Phases
Single and Three
Mounting
Chassis Mount

Features

  • cRUus, CE
  • Available in intelligent and non-intelligent models with single phase and three phase inputs
  • Single, dual and triple output modules configurable in combinations up to 24 different outputs
  • I²C control in intelligent modules
  • End mounted intelligent fan (speed control/fault status)
  • Modular Construction with configurable output UP/DOWN sequencing. Voltage adjustment on all outputs (manual or I²C)
  • CANBUS and RS-485 optional interface
  • Overload protection on all outputs
  • Programmable voltage, current limit, inhibit/enable through I²C. Configurable input and output OK signals and indicators

Documents & Drawings

Training & Services