SolaHD™ SL Series Single and Multi Output Power Supplies

SolaHD

SolaHD™ SL Series Single and Multi Output Power Supplies

SolaHD

Silver Line (SL) Series single and multi output linear power supplies follow the industry accepted footprint for open frame power supplies. Standard screw terminal connections and optional covers are offered for safety considerations.

Specifications

Hertz
47-63 Hz
Input Voltage Range
100/120/220/230/240 Vac (Selectable)
Operating Temperature
0°C to +50°C
Output Power
15-244 W
Output Voltage Range
15 to 34 Vdc depending on the model
Overload Capability
Automatic current limit foldback
Number of Phases
Single
Mounting
Chassis Mount

Features

  • cRUus, CSA, CE
  • Easy-to-install screw terminal connections
  • Industry standard footprint with cover options
  • Universal input and approvals (115/230 Vac)
  • Low noise, extremely quiet DC output. For noise sensitive or analog circuitry
  • Fast transient response. Ideal for test applications
  • Built-in OVP on 5 V models and optional on 12, 15 and 24 V models
  • Automatic resetting overload protection
  • Short circuit protected

Documents & Drawings