SolaHD™ SLAC Series Surge Protection Devices

SolaHD

SolaHD™ SLAC Series Surge Protection Devices

SolaHD

SLAC Series surge protection devices are specifically designed to protect electronic instruments used by the water/wastewater industries. It combines hybrid AC power protection and signal line protection in a NEMA 4X polycarbonate case. The AC power suppressor can supply up to 1,875 Watts and has a 15 Amp replaceable fuse to prevent overloading of the protective elements. A “Power On” LED provides visual indication that power is applied to instruments.

Specifications

AC Power: Voltage Clamp
325 Vac
AC Power: Input Voltage
120 Vac , 50/60 Hz
AC Power: Output Current
15 Amps Max.
AC Power: Response Time
<5 Nanoseconds
AC Power: Maximum Surge Current (8x20 ?s)
39 kA
AC Power: Occurrences at 500 Amps
>50
Signal Line: Peak Surge Current (8x20 ?s)
10 kA
Signal Line: Response Time
<5 Nanoseconds
Signal Line: Voltage Clamp (customer selected)
8–200 Volts
Signal Line: Series Resistance
5 ohm (Typical)

Features

  • UL, Flammability Rating: UL94-5V
  • NEMA 4X polycarbonate case
  • Optional twist lock plug lightning and surge suppression for AC power and low-voltage signal lines
  • Series hybrid AC suppressor/filter
  • Plug-in protection module
  • 15 Amp replaceable fuse
  • Test jacks for signal line monitoring
  • “Power On” indicator
  • Optional stainless steel or fiberglass enclosure

Documents & Drawings

Training & Services