SolaHD™ STC-CCTV Series Coax Cable Surge Protective Devices

SolaHD

SolaHD™ STC-CCTV Series Coax Cable Surge Protective Devices

SolaHD

Built specifically for CCTV, data, audio and cable applications, the STC-CCTV Series Coax Cable Surge Protective Devices provide three-stage hybrid surge protection for data transmitted over coaxial cable. These units are designed in accordance with NFPA 780 (2004 edition) requirements, offering up to 20 kA of surge current capability. The STC-CCTV-75I model has an isolated ground and is recommended for use at the camera end.

Features

  • UL, RoHS
  • Hybrid, three-stage technology
  • Sneak/fault current protection
  • Low insertion loss
  • Shielded case
  • NFPA 780 (2004) Compliant for Communication Protectors

Specifications

Equipment Location
IEEE Category C, and Category B
Rated Load Current
0.35 amperes
Topology
2-port Series
STC Technology Primary Stage
Gas Tubes
STC Technology Secondary Stage
Silicon Avalanche Components
STC Technology Third Stage
resetable fuses (PTCs)
Nominal Discharge Current per Mode
10.0 kA
Maximum Discharge Current per Mode
20.0 kA
EMI Attenuation
< 0.1 dB at 20 MHz
VSWR
< 1.2
Continuous Power
0.72 Watts

Documents & Drawings

Training & Services