SolaHD™ STC-POE Series, Category 5 and 6 Power-over-Ethernet Applications

SolaHD

SolaHD™ STC-POE Series, Category 5 and 6 Power-over-Ethernet Applications

SolaHD

STC-PoE Series is designed to protect expensive equipment and critical data communications from internally generated transients and noise in a Power-over-Ethernet (PoE) based network. They are suitable for both Category 5e and Category 6, the most widely used Ethernet connectivity methods on the market today. Commonly referred to as Cat5e and Cat6, these methods are defined in ANSI/TIA/EIA 568-B standard for Unshielded Twisted Pair Cabling.

Specifications

STC-P0E-65FF Mode of Protection
Normal Mode All Lines Protected
STC-CAT6-PoE-I Mode of Protection
All Lines Protected, Signal H-L H-G; L-G
DC Breakover Voltage
60 Vdc
Insertion Loss
< .1 dB
Certified Transmission Speeds
10baseT, 100baseT, 1000baseT
STC-P0E-65FF Peak Surge Energy
300 Watt
STC-CAT6-PoE-I Peak Surge Energy
750 Watt

Features

  • Exceeds CAT 5 PoE & 6 transmission values. Applications up to 60 Vdc @ 300 mA
  • STC-PoE-65FF: Single use design
  • STC-PoE-65FF: 60 Vdc @ 300 mA continuous
  • STC-PoE-65FF: Cost effective protection
  • STC-CAT6-PoE-I: Hybrid PTC resettable fuse
  • STC-CAT6-PoE-I: 60 Vdc @ 750 mA continuous
  • STC-CAT6-PoE-I: Isolated ground available
  • STC-CAT6-PoE-I: 10kA peak surge current
  • STC-CAT6-PoE-I: 10kA peak surge current

Documents & Drawings