SolaHD™ STFV Plus Series Active Tracking Filtering with Surge Protection

SolaHD

SolaHD™ STFV Plus Series Active Tracking Filtering with Surge Protection

SolaHD

STFV Plus Series combines Active Tracking technology with surge protection to protect against the full spectrum of voltage transients and surges. These devices protect your equipment by continuously tracking AC power input and responding to high voltage transients and high frequency noise. They are available as hardwired, single phase units in a wide range of amperage ratings and designed for years of trouble free operation.

Specifications

Single-Phase 120 and 240 Vac Model Amerage
2.5, 5.0, 7.5, 15.0, 30.0
Peak Surge Current Capability: Per Phase
25,000 Amps
Peak Surge Current Capability: Line to Neutral
12,500 Amps
Peak Surge Current Capability: Line to Ground
12,500 Amps
Peak Surge Current Capability: Neutral to Ground
12,500 Amps
Load Surge Current Rating: 10m sec
5 x Nominal
Load Surge Current Rating: 1 sec
3 x Nominal
Load Surge Current Rating: 10 sec
2 x Nominal
Frequency Response: 100 kHz to 50 MHz
90 dB Max
Transient Reduction Typical Category A Ringwave
< 10 V Peak
Transient Reduction Typical Category B Ringwave
<50 V Peak UL 1449
Operating Temperature
-40°C to +60°C at full load
Hertz
50/60 Hz
Status Indicator
Green LED

Features

  • cULus, RoHS
  • Non degrading, series filter/TVSS technology for total durability
  • UL surge current capacity: 25,000 amps
  • High impact plastic case, epoxy encapsulated enclosure
  • Transient protection in all modes (L-N, L-G, and N-G)
  • Single phase applications up to 30 amp
  • Operating temperature from -40°C to +60°C
  • Hardwired connection
  • LED power indication

Documents & Drawings