SolaHD™ SVL Series Power Supplies

SolaHD

SolaHD™ SVL Series Power Supplies

SolaHD

SVL Series power supplies are perfect for high volume, controlled environment applications where essential features are the only requirement. When space inside an enclosure is at a premium, their small footprint makes these power supplies an excellent alternative to embedded open frame switchers. The DIN rail mounting capability provides quicker and easier installation while allowing for design flexibility. These power supplies range from 15 to 480 Watts in 5, 12, 24 and 48 Volt combinations.

Features

  • cULus, cRUus, CE
  • Universal input
  • Short circuit, over voltage, overload and over temperature protection
  • Power factor correction
  • Convection cooling
  • Blinking OCP diagnostic
  • DC OK LED
  • DC OK Relay for >120 Watts models

Specifications

Hertz
50/60 Hz
Input Voltage Range
85-264 Vac, 100-240 Vac, 120-375 Vdc
Operating Temperature
-20°C to +70°C
Output Power
15-480 W
Output Voltage Range
5, 12, 24, 48 Vdc
Overload Capability
Hiccup
Status Indicator
Green DC OK LED, Blinking OCP
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings

Training & Services