SolaHD™ UPSMON-PLUS Monitoring Software

SolaHD

SolaHD™ UPSMON-PLUS Monitoring Software

SolaHD

UPSMON-PLUS 2.87 software package is a one-to-one application for computers, laptops and workstations used for monitoring UPS systems. When the UPSMON is operating, as a background program it collects messages sent from the UPS. UPSMON interprets the received messages and makes them available to the UPS. If UPSMON detects a supply voltage variations or even a total power loss, it can execute various command scripts.

Features

  • UPSMON-PLUS 2.87 Monitoring Software - Uninterruptible Power Supplies Monitoring Software allows communication with our SDU AC A Series, S1K and S3K UPS when they are directly connected to a computer. When installed on a local computer, UPSMON software connects to the UPS using either a USB or serial cable giving you the ability to monitor the UPS and its loads
  • Operating System and Interface Specifications: O/S: Windows XP, 7, 8, 10, Server-2000, 2003, 2008 and Linux. Comm Ports: Windows: RS-232 on COM1, COM2, COM3, COM4 or USB. Linux: ttyS0 (COM1 of Unix) or ttyS1 (COM2 of Unix)
  • Installation and Setup: Plug one end of the supplied cable into the UPS. Plug the other end into one of the computer’s communication (COM or USB) ports. Download Version and then execute Setup.exe to initiate the installation of the software
  • Featured inside: automatic shutdown, track power events, email notifications, graphical display, multi-OS connect, remote monitoring
  • NOTE: We strongly recommend you log in as an administrator to install the UPSMON-PLUS

Documents & Drawings